3.10.15 IP/IPv6 Source Guard and Port Mode Configuration
Use this command to enable or disable the Global IP/IPv6 Source Guard. All configured ACEs are lost when the mode is enabled. Translate all dynamic entries to static. Specify IP/IPv6 Source Guard is enabled on which ports and specify the maximum number of dynamic clients that can be learned on a given port.
Command Syntax:
ip verify source
ipv6 verify source
ip verify source translate
ipv6 verify source translate
ip verify source limit <cnt_var>
ipv6 verify source limit <max_dynamic_clients>Argument | Description | |
Parameter |
| Maximum number of dynamic clients that can be learned on given port. This value can be 0, 1, 2, or unlimited (for unlimited, use the ‘no’ version of the command). |
| Maximum number of dynamic clients that can be learned on given port. This value can be 0, 1, 2, or unlimited (for unlimited use the ‘no’ version of the command). | |
Default | N.A | |
Mode | Global Configuration mode and Port List Interface mode | |
Usage | Enable IP Source Guard. To disable IP Source Guard, use the ‘no’ version of the command.. | |
Example | Example 1: Enable IP Source Guard. Example 2: Enable IPv6 Source Guard on port 1 and set the max number of Dynamic Clients to 2. | |