3.10.9 RMON Event Configuration
Use this command to configure RMON event.
rmon event <id> [ log ] [ trap [ <word127> ] ] { [ description <description> ] }Argument | Description | |
Parameter | <id> | Indicates the index of the entry. The range is from 1–65535. |
<word127> | OBSOLETE: SNMP community string | |
<description> | Indicates this event, the string length is from 0 to 127, default is a null string. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Configure Remote Monitoring event. To delete the entry, use the 'no' version of the command. | |
Example | Example 1: Configure the RMON event with ID1, description test, and create an SNMP log entry and send an SNMP trap when the event is triggered. Example 2: Delete RMON event entry ID1. | |