TC1 Control Register A
TC1 Control Register B
TC1 Control Register C
TC1 Counter Value Low and High byte
Input Capture Register 1 Low and High byte
Output Compare Register 1 A Low and High byte
Output Compare Register 1 B Low and High byte
TC3 Control Register A
TC3 Control Register B
TC3 Control Register C
TC3 Counter Value Low and High byte
Input Capture Register 3 Low and High byte
Output Compare Register 3 A Low and High byte
Output Compare Register 3 B Low and High byte
TC4 Control Register A
TC4 Control Register B
TC4 Control Register C
TC4 Counter Value Low and High byte
Input Capture Register 4 Low and High byte
Output Compare Register 4 A Low and High byte
Output Compare Register 4 B Low and High byte
Timer/Counter 1 Interrupt Mask Register
Timer/Counter 3 Interrupt Mask Register
Timer/Counter 4 Interrupt Mask Register
TC1 Interrupt Flag Register
TC3 Interrupt Flag Register
TC4 Interrupt Flag Register
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.