19.11.26 TC3 Interrupt Flag Register
When addressing I/O registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.
| Name: | TIFR3 |
| Offset: | 0x38 |
| Reset: | 0x00 |
| Property: | When addressing as I/O Register: address offset is 0x18 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ICF3 | OCF3B | OCF3A | TOV3 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 5 – ICF3 Timer/Counter3, Input Capture Flag
This flag is set when a capture event occurs on the ICP3 pin. When the Input Capture Register (ICR3) is set by the WGM33:0 to be used as the TOP value, the ICF3 Flag is set when the counter reaches the TOP value.
ICF3 is automatically cleared when the Input Capture Interrupt Vector is executed. Alternatively, ICF3 can be cleared by writing a logic one to its bit location.
Bit 2 – OCF3B Timer/Counter3, Output Compare B Match Flag
This flag is set in the timer clock cycle after the counter (TCNT3) value matches the Output Compare Register B (OCR3B).
Note that a Forced Output Compare (FOC3B) strobe will not set the OCF3B Flag.
OCF3B is automatically cleared when the Output Compare Match B Interrupt Vector is executed. Alternatively, OCF3B can be cleared by writing a logic one to its bit location.
Bit 1 – OCF3A Timer/Counter3, Output Compare A Match Flag
This flag is set in the timer clock cycle after the counter (TCNT3) value matches the Output Compare Register A (OCR3A).
Note that a Forced Output Compare (FOC3A) strobe will not set the OCF3A Flag.
OCF3A is automatically cleared when the Output Compare Match A Interrupt Vector is executed. Alternatively, OCF3A can be cleared by writing a logic one to its bit location.
Bit 0 – TOV3 Timer/Counter1, Overflow Flag
The setting of this flag is dependent on the WGM33:0 bits setting. In Normal and CTC modes, the TOV3 Flag is set when the timer overflows. Refer to Table 19-6 for the TOV3 Flag behavior when using another WGM33:0 bit setting.
TOV3 is automatically cleared when the Timer/Counter1 Overflow Interrupt Vector is executed. Alternatively, TOV3 can be cleared by writing a logic one to its bit location.