This configuration is relevant only if USART_MODE = 0xE or 0xF in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Disables the corresponding interrupt.
Name:
US_IDR (SPI_MODE)
Offset:
0x000C
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
NSSE
Access
W
Reset
Bit
15
14
13
12
11
10
9
8
UNRE
TXEMPTY
Access
W
W
Reset
Bit
7
6
5
4
3
2
1
0
OVRE
TXRDY
RXRDY
Access
W
W
W
Reset
Bit 19 – NSSE NSS Line (Driving CTS Pin) Rising or Falling Edge Event Interrupt Disable
Bit 10 – UNRE SPI Underrun Error Interrupt Disable
Bit 9 – TXEMPTY TXEMPTY Interrupt Disable
Bit 5 – OVRE Overrun Error Interrupt Disable
Bit 1 – TXRDY TXRDY Interrupt Disable
Bit 0 – RXRDY RXRDY Interrupt Disable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.