45.7.29 USART Number of Errors Register
This register is relevant only if USART_MODE = 0x4 or 0x6 in the USART Mode Register.
| Name: | US_NER |
| Offset: | 0x0044 |
| Reset: | 0x0 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NB_ERRORS[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – NB_ERRORS[7:0] Number of Errors
Total number of errors that occurred during an ISO7816 transfer. This register automatically clears when read.