45.7.41 USART LON Beta1 Rx Register
This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
| Name: | US_LONB1RX |
| Offset: | 0x0078 |
| Reset: | 0x0 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BETA1RX[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BETA1RX[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BETA1RX[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – BETA1RX[23:0] LON Beta1 Length after Reception
| Value | Description |
|---|---|
| 1–16777215 | LON beta1 length after reception in tbit. |