45.7.24 USART Receiver Timeout Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
| Name: | US_RTOR |
| Offset: | 0x0024 |
| Reset: | 0x0 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TO[16] | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TO[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 16:0 – TO[16:0] Timeout Value
| Value | Description |
|---|---|
| 0 |
The receiver timeout is disabled. |
| 1–65535 |
The receiver timeout is enabled and TO is Timeout Delay / Bit Period. |
| 1–131071 |
The receiver timeout is enabled and TO is Timeout Delay / Bit Period. |