45.7.20 USART Channel Status Register (LON_MODE)
This configuration is relevant only if USART_MODE = 0x9 in the USART Mode Register.
| Name: | US_CSR (LON_MODE) |
| Offset: | 0x0014 |
| Reset: | 0x0 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LBLOVFE | LRXD | LFET | LCOL | LTXD | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| UNRE | TXEMPTY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LCRCE | LSFE | OVRE | TXRDY | RXRDY | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 28 – LBLOVFE LON Backlog Overflow Error (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No backlog overflow error occurred since the last RSTSTA. |
| 1 | At least one backlog error overflow occurred since the last RSTSTA. |
Bit 27 – LRXD LON Reception End Flag (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | Reception on going or no reception occurred since the last RSTSTA. |
| 1 | At least one reception has been performed since the last RSTSTA. |
Bit 26 – LFET LON Frame Early Termination (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No frame has been terminated early due to collision detection since the last RSTSTA. |
| 1 | At least one transmission has been terminated due to collision detection since the last RSTSTA. (This stops the DMA until reset with RSTSTA bit). |
Bit 25 – LCOL LON Collision Detected Flag (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No collision occurred while transmitting since the last RSTSTA. |
| 1 | At least one collision occurred while transmitting since the last RSTSTA. |
Bit 24 – LTXD LON Transmission End Flag (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | Transmission on going or no transmission occurred since the last RSTSTA. |
| 1 | At least one transmission has been performed since the last RSTSTA. |
Bit 10 – UNRE Underrun Error (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No LON underrun error has occurred since the last RSTSTA. |
| 1 | At least one LON underrun error has occurred since the last RSTSTA. |
Bit 9 – TXEMPTY Transmitter Empty (cleared by writing US_THR)
| Value | Description |
|---|---|
| 0 | There are characters in either US_THR or the Transmit Shift Register, or the transmitter is disabled. |
| 1 | There are no characters in US_THR, nor in the Transmit Shift Register. |
Bit 7 – LCRCE LON CRC Error (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No CRC error has been detected since the last RSTSTA. |
| 1 | At least one CRC error has been detected since the last RSTSTA. |
Bit 6 – LSFE LON Short Frame Error (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No short frame received since the last RSTSTA. |
| 1 | At least one short frame received since the last RSTSTA. |
Bit 5 – OVRE Overrun Error (cleared by writing a one to bit US_CR.RSTSTA)
| Value | Description |
|---|---|
| 0 | No overrun error has occurred since the last RSTSTA. |
| 1 | At least one overrun error has occurred since the last RSTSTA. |
Bit 1 – TXRDY Transmitter Ready (cleared by writing US_THR)
| Value | Description |
|---|---|
| 0 | A character is in the US_THR waiting to be transferred to the Transmit Shift Register or the transmitter is disabled. As soon as the transmitter is enabled, TXRDY becomes 1. |
| 1 | There is no character in the US_THR. |
Bit 0 – RXRDY Receiver Ready (cleared by reading US_RHR)
| Value | Description |
|---|---|
| 0 | No complete character has been received since the last read of US_RHR or the receiver is disabled. If characters were being received when the receiver was disabled, RXRDY changes to 1 when the receiver is enabled. |
| 1 | At least one complete character has been received and US_RHR has not yet been read. |