20.4.1 Ramp Delay Configuration
The delay can be configured to 50 µs, 1 ms, 10 ms, or 100 ms in the New Project window while creating the Libero SoC project as shown in the following figure. Users can also access and change this setting after the project has been created from the Project Settings window.