2.5.5.4 External Event Input
The processor provides an external event input signal. Peripherals can drive this signal, either to wake the processor from WFE, or to set the internal WFE event register to one to indicate that the processor must not enter Sleep mode on a later WFE instruction. For more information, see Wait for Event.