2.5.5.1 Entering Sleep Mode
This section describes the mechanisms software can use to put the processor into Sleep mode.
The system can generate spurious wakeup events, for example a debug operation wakes up the processor. Therefore software must be able to put the processor back into Sleep mode after such an event. A program might have an idle loop to put the processor back to Sleep mode.