2.5.5 Power Management
The Cortex-M3 processor sleep modes reduce power consumption:
- Sleep mode stops the processor clock.
- Deep sleep mode stops the system clock and switches off the PLL and flash memory.
The SLEEPDEEP bit of the SCR selects which Sleep mode is used, see System Control Register.
This section describes the mechanisms for entering Sleep mode, and the conditions for waking up from Sleep mode.