14.4.8 Slave1 Address Register

The I2C has dual slave address (Slave0/Slave1) decoding capability. The Slave0 address register is a read/write directly accessible register. The details of this register are provided in the following table.

Table 14-18. Slave1 Address Register (SLAVE1 ADR)
Bit NumberNameR/WReset ValueDescription
7ADR6R/W0Own Slave1 address bit 6
6ADR5R/W0Own Slave1 address bit 5
5ADR4R/W0Own Slave1 address bit 4
4ADR3R/W0Own Slave1 address bit 3
3ADR2R/W0Own Slave1 address bit 2
2ADR1R/W0Own Slave1 address bit 1
1ADR0R/W0Own Slave1 address bit 0
0ENADRR/W01: Enable the Slave1 address comparisons

0: Disable Slave1 address comparisons