11.2.1 CAN Controller Interface Signals
This section describes the CAN bus interfaces. The following table lists the external interface signals that connects the SmartFusion 2 device to an off-chip CAN transceiver.
| Signal Name | Direction | Description |
|---|---|---|
| RX | Input | CAN bus receive signal. This signal connects to the receiver bus of the external driver. |
| TX | Output | CAN bus transmit signal. This signal connects to the external driver. |
| TX_EN_N | Output | External driver enable control signal This signal is used to enable or disable the external CAN transceiver. TX_EN_N is asserted when the CAN controller is stopped or if the CAN state is bus-off (shut down completely) |
When enabled, by default the CAN ports are configured to connect to SmartFusion 2 Multi-Standard I/Os (MSIOs). CAN signals are also configured to interface with the FPGA fabric and the MSS General Purpose Inputs/Outputs (GPIOs). The CAN configurator within Libero SoC allows selection from among the fabric, MSIOs, and GPIOs.