11.2.4 Interrupt Generation
The interrupt int_n is asserted, if a particular interrupt status bit and the respective enable bit are set. The following figure shows how the system interrupt is generated.
The interrupt int_n is asserted, if a particular interrupt status bit and the respective enable bit are set. The following figure shows how the system interrupt is generated.