17.5 SYSREG Control Registers
The RTC_WAKEUP_CR in the SYSREG block provides masking for the RTC_WAKEUP interrupt to the fabric, the Cortex-M3 processor, and the system controller. Refer to the RTC System for bit details.
| Register Name | Register Type | Flash Write Protect | Reset Source | Description |
|---|---|---|---|---|
| RTC_WAKEUP_CR | RW-P | Register | sysreset_n | Provides masking for the RTC_WAKEUP interrupt to the fabric, the Cortex-M3 processor, and the system controller. |