17.1 Features
It has two modes of operation:
- Real-time Calendar: Counts seconds, minutes, hours, days, week, months, and years
- Binary Counter: Consecutively counts from 0 to 243
As shown in the following figure, the RTC is connected to the AHB bus matrix through the APB_1 interface.