17.4 RTC Register Map
The Register Map for the RTC is shown in Table 17-6.
Note: In this peripheral, all the register writes should be a WORD operation. A byte operation corrupts the other bits in the register.
The Register Map for the RTC is shown in Table 17-6.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.