Jump to main content
7.1 Features
- Faster read/write operations with two concurrent AHB masters
- 32-bit AHB operation at 200 MHz
- 32-bit APB slave interface for control and status registers at 25/50/100/200 MHz
- Internal 32-bit control, status, and debug registers
- Single DMA channel with four queuing HPDMA descriptors, serviced with round robin priority
- Up to 64 KB data transfer in single channel request
- 32-byte internal data buffer
- Supports word aligned data transfers
- Interrupts for DMA transfer complete and transfer errors
- DMA transfer pause
- Individual descriptor reset
- Data transfer in little-endian format