22.1 Features
FIIC supports the following features:
- FIIC receives 43 interrupts from the MSS as inputs
- 16 individually configurable MSS to fabric interrupt ports
- 16 individually configurable fabric to MSS interrupt ports
The following figure shows the connectivity of FIIC to the AHB bus matrix.