28.2.72 __builtin_udiv
Description
Perform a mixed mode unsigned divide.
Prototype
uint16_t __builtin_udiv_3216(const uint32_t x, const uint16_t y);
Arguments
x – numerator
y – denominator
Return Value
Returns x/y if the
result is in bounds of a 16-bit unsigned result.
Machine Instruction
divu.l
Error Messages
None.