28.2.77 __builtin_write_ACCU
Description
Write a value to the upper part of an accumulator. If loading the entire accumulator,
__builtin_write_ACCH or __builtin_lac should be
executed first.
Example:
volatile register int Accum asm("A");
int value;
Accum = __builtin_write_ACCU(value);Protoype
int __buitltin_write_ACCU(int value);Arguments
value - value to write
Return Value
Accumulator is updated by writing to the upper part of the accumulator.
Machine Instruction
luac.lError Messages
None.