28.2.38 __builtin_lac_32
Description:
Load accumulator with a 32-bit, possibly shifted, value; extending as needed.
Example:
volatile register int Accum asm("A");
int32_t v;
Accum = __builtin_lac_32(v,0);Prototype:
int __builtin_lac_32(int32_t v, int32_t shift);Arguments
v - value to load into accumulator
shift - literal shift amount
Return Value
The shifted value v is stored into the accumulator.
Machine Instruction
lacError Messages
If the shift argument is not literal or is out of range, an
error message will be generated.