28.2.71 __builtin_swap_32
Description
Swap bytes in a word. The outside bytes are swapped with each other and the inside bytes are swapped with each other. That is:
- bits 0-7 are swapped with bits 24-31
- bits 8-15 are swapped with bits 16-23
Example:
uint32_t result,value;
value = 0x12345678;
result = __builtin_swap_32(value);After swapping, result will contain 0x78563412.
Prototype
uint32_t __builtin_swap_32(uint32_t value);Arguments
value - value to swap
Return Value
Returns the swapped value.
Machine Instruction
swap.lError Messages
None.