28.2.55 __builtin_mulus_32
Description
Widening mixed sign 32-bit multiply. Explicit version of __builtin_mulus.
Prototype:
int64_t __builtin_mulus_32(uint32_t x, int32_t y);Arguments
x - left hand side of multiply
y - right hand side of multiply
Return Value
Full 64-bit result of
x*y.
Machine Instruction
mulus.dError Messages
None.