28.2.76 __builtin_write_ACCL
Description
Write a value to the low part of an accumulator. If loading the entire accumulator,
__builtin_lac or __builtin_write_ACCH should be
executed first.
Example:
volatile register int Accum asm("A");
int value;
Accum = __builtin_write_ACCL(value);Prototype
int __builtin_write_ACCL(int value);Arguments
value - value to write
Return Value
Accumulator is updated by writing to the low part of the accumulator.
Machine Instruction
llac.lError Messages
None.