28.2.53 __builtin_mulsu_32
Description
Widening mixed sign 32-bit multiply. Explicit version of __builtin_mulsu.
Prototype
int64_t __builtin_mulsu_32(int32_t x, uint32_t y);Arguments
x - left hand side of multiply
y - right hand side of multiply
Return Value
Full 64-bit result of
x*y.
Machine Instruction
mulsu.dError Messages
None.