28.2.18 __builtin_fbcl
Description
Finds the first bit change from left (Msb) in value. This is useful for dynamic scaling of fixed-point data. An example:
int32_t result, value;
result = __builtin_fbcl(value);
might generate:
fbcl w4, w5
Prototype
int32_t __builtin_fbcl(int32_t value);
Argument
value – Integer number to check for change.
Return Value
Returns a literal value sign extended to represent the number of bits to shift left.
Machine Instruction
fbcl
Error Messages
None