28.2.13 __builtin_divmodf_3216
Description
Perform a mixed mode fixed point divide and capture the remainder.
Prototype
int16_t __builtin_divmodf_3216(int32_t x, int16_t y, int16_t *remainder);Arguments
x - fixed point numerator
y - fixed point denominator
remainder - location to store the remainder result
Return Value
Returns x/y provided the
result fits into a 16-bit result; also writes
x%y to the
location referenced by remainder.
Machine Instruction
divf.lError Messages
None.