28.2.44 __builtin_mpy_16
Description
16-bit multiply into an accumulator.
Example:
volatile register int Accum asm("A");
int16_t a,b;
Accum = __builtin_mpy_16(a,b);Prototype
int __builtin_mpy_16(int16_t a, int16_t b);Arguments
a - left hand side of multiply
b - right hand side of multiply
Return Value
Returns the multiplication result
a*b into an
accumulator.
Machine Instruction
mpyError Messages:
None.