28.2.59 __builtin_repeat_nop
Description
Produce a delay using the machine repeat instruction. Depending upon the device, there are different limitations on the maximum repeat count which may depend upon whether or not it is a literal or variable amount; please ensure that the repeat delay is within bounds for the currently selected device.
Note: A repeat instruction will consume 1 cycle and delay 1 + repeat
count cycles; therefore an argument of 3 will get 5 cycles of delay. Other options
include using a
__delay function; see the Libraries Reference Manual
for a description.Prototype
void __builtin_repeat_nop(unsigned int delay);
Argument
delay – Number of cycles to repeat.
Return Value
None.
Machine Instructions
repeat <delay>
nop
Error Messages
None