28.2.67 __builtin_set_isr_state
Description
Set the current CPU interrupt state.
Prototype
void __builtin_get_isr_state(uint32_t state);
Argument
state – Integer value specifying the current CPU
interrupt state.
Return Value
None
Machine Instruction
Device dependent. Some devices have an enable or disable bit but other require a code solution.
Error Messages
None