28.2.27 __builtin_flim_excess_32
Description
Force (Signed) Data Range Limit with Limit Excess Result. Simultaneously compares a 32-bit signed data value to a maximum signed limit value and a minimum signed limit value.
Return the sign of the excess value.
Prototype
int32_t __builtin_flim(int32_t value, int32_t high, int32_t low, int32_t *excess);
Arguments
value – Data value
high – Maximum limit value
low – Minimum limit value
excess – Storage for excess over limit
Return Value
Returns the value clamped between high and
low ; stores the sign of the excess in the storage pointed to by
excess.
Machine Instruction
flim.l
(when used with __builtin_flimv_excess)
Error Messages
None