28.2.62 __builtin_sacr_16
Description
Extract a possibly shifted rounded accumulator value into a 16-bit value.
Example:
int16_t result;
volatile register int Accum asm("A");
result = __builtin_sacr_16(Accum,0);Prototype
int16_t __builtin_sacr_16(int Accum, int16_t shift);Arguments
Accum - accumulator to extract
shift - literal shift value, negative values represent a shift
left.
Return Value
The accumulator is shifted by shift bits and rounded.
Machine Instruction
sac.r
or
sacrError Messages
An error message is produced if shift is not a literal
value.
An error message is produced if shift is out of range.