28.2.49 __builtin_msc_32
Description
32-bit multiply and subtract from accumulator.
Example:
volatile register in Accum asm("A");
int32_t a,b;
Accum = __builtin_msc_32(a,b);Prototype
int __builtin_msc_32(int Accum, int32_t a, int32_t b);Arguments
Accum - Accumulator to accumulate result
a - left hand side of multiply
b - right hand side of multiply
Return Value
Returns Accum -
a*b into
accumulator that is input.
Machine Instruction
msc.lError Messages
None.