1.3.5.6.44 BMNG_FUP_StartFuRequest Function
C
void BMNG_FUP_StartFuRequest(uint8_t cmd, uint8_t enable);
Summary
Requests to start a firmware upgrade process.
Description
This routine requests to start a firmware upgrade process.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| cmd | Command to acknowledge |
| enable | Enable (1) or disable (0) FU |
Returns
None.
Example
BMNG_FUP_StartFuRequest(FUP_START_FU_REQUEST, 1);
Remarks
The command is acknowledged with the FUP ACK callback.