1.3.5.6.32 BMNG_PPROF_ACK_CB Function Pointer
C
typedef void (*BMNG_PPROF_ACK_CB)(uint8_t cmd, BMNG_PPROF_ACK ackCode);
Summary
Callback function pointer for the PRIME Profile acknowledgement.
Description
This callback is used for the PRIME Profile acknowledgement.
- cmd: Command being acknowledged
-
ackCode - ACK returned code
Remarks
None.