1.3.5.6.5 BMNG_FUP_SET_FW_DATA_REQUEST Function Pointer
C
typedef void (*BMNG_FUP_SET_FW_DATA_REQUEST)(uint8_t cmd, uint8_t vendorLen,
char *vendor, uint8_t modelLen, char *model, uint8_t versionLen,
char *version);
Summary
Function pointer to request to set the firmware data for a firmware upgrade process.
Description
This data type contains the definition of the function pointer to set the firmware data for a firmware upgrade process.
- cmd: Command to acknowledge
-
vendorLen: Vendor length
-
vendor: Pointer to the vendor identification
-
modelLen: Model length
-
model: Pointer to the model identification
-
versionLen: Version length
-
version: Pointer to the version identification
Remarks
The command is acknowledged with the FUP ACK callback.