1.3.5.6.20 BMNG_FUP_VERSION_INDICATION_CB Function Pointer
C
typedef void (*BMNG_FUP_VERSION_INDICATION_CB)(uint8_t *eui48, uint8_t vendorLen,
char *vendor, uint8_t modelLen, char *model, uint8_t versionLen, char *version);
Summary
Callback function pointer for the Firmware Upgrade Protocol version indication.
Description
This callback is used for the Firmware Upgrade Protocol version indication.
- eui48 - Pointer to the MAC address of the node
-
vendorLen - Vendor length
-
vendor - Pointer to the vendor identification
-
modelLen - Model length
-
model - Pointer to the model identification
-
versionLen - Version length
-
version - Pointer to the version identification
Remarks
None.