1.3.5.6.46 BMNG_FUP_AddTargetRequest Function
C
void BMNG_FUP_AddTargetRequest(uint8_t cmd, uint8_t *eui48);
Summary
Requests to add a target node for a firmware upgrade process.
Description
This routine requests to add a target node for a firmware upgrade process.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| cmd | Command to acknowledge |
| eui48 | Pointer to the address of the node to be added |
Returns
None.
Example
uint8_t eui48[6];
memset(eui48, 0x12, 6);
BMNG_FUP_AddTargetRequest(FUP_CLEAR_ADD_TARGET_REQUEST, eui48);
Remarks
The command is acknowledged with the FUP ACK callback.