1.3.5.6.54 BMNG_FUP_SetSignatureDataRequest Function
C
void BMNG_FUP_SetSignatureDataRequest(uint8_t cmd, uint8_t algorithm, uint16_t length);
Summary
Requests to set the signature data for a firmware upgrade process.
Description
This routine requests to set the signature data for a firmware upgrade process.
Precondition
The firmware upgrade process must have been started before.
Parameters
| Param | Description |
|---|---|
| cmd | Command to acknowledge |
| algorithm | Used algorithm to check signature |
| length | Signature length in bytes |
Returns
None.
Example
BMNG_FUP_SetSignatureDataRequest(FUP_SET_SIGNATURE_DATA_REQUEST, 2, 12);
Remarks
The command is acknowledged with the FUP ACK callback.