1.3.5.6.8 BMNG_FUP_INIT_FILE_TX_REQUEST Function Pointer
C
typedef void (*BMNG_FUP_INIT_FILE_TX_REQUEST)(uint8_t cmd, uint16_t frameNumber,
uint32_t fileSize, uint16_t frameSize, uint32_t crc);
Summary
Function pointer to request to initialize the file transmission for a firmware upgrade process.
Description
This data type contains the definition of the function pointer to initialize the file transmission for a firmware upgrade process.
- cmd: Command to acknowledge
-
frameNumber: Frame number (0x0000)
-
fileSize: File size
-
frameSize: Frame size
-
crc: File CRC-32
Remarks
The command is acknowledged with the FUP ACK callback.