1.3.5.6.42 BMNG_SET_CALLBACKS Function Pointer
C
typedef void (*BMNG_SET_CALLBACKS)(BMNG_CALLBACKS *bmngCallbacks);
Summary
Defines the funtion pointer to set the callbacks to handle the PRIME Base Management.
Description
This data type defines the funtion pointer to set the callbacks to handle the PRIME Base Management.
Remarks
None.