1.3.5.6.9 BMNG_FUP_DATA_FRAME_REQUEST Function Pointer
C
typedef void (*BMNG_FUP_DATA_FRAME_REQUEST)(uint8_t cmd, uint16_t frameNumber,
uint16_t dataLen, uint8_t *data);
Summary
Function pointer to request to receive a data frame during the file transmission for a firmware upgrade process.
Description
This data type contains the definition of the function pointer to receive a data frame during the file transmission for a firmware upgrade process.
- cmd: Command to acknowledge
-
frameNumber: Frame number
-
dataLen: Data length
-
data: Pointer to the data frame
Remarks
The command is acknowledged with the FUP ACK callback.