1.3.5.6.10 BMNG_FUP_CHECK_CRC_REQUEST Function Pointer
C
typedef void (*BMNG_FUP_CHECK_CRC_REQUEST)(uint8_t cmd);
Summary
Function pointer to request to check the CRC of the transmitted file for a firmware upgrade process.
Description
This data type contains the definition of the function pointer to check the CRC of the transmitted file for a firmware upgrade process.
- cmd: Command to acknowledge
Remarks
The command is acknowledged with the FUP ACK callback.