1.3.5.6.23 BMNG_NET_EVENT_INFO Struct
C
typedef struct {
BMNG_NET_EVENT netEvent;
uint8_t eui48[6];
uint8_t sid;
uint16_t lnid;
uint8_t lsid;
uint8_t alvRxCnt;
uint8_t alvTxCnt;
uint8_t alvTime;
uint16_t pch;
uint16_t pchLsid;
} BMNG_NET_EVENT_INFO;
Summary
Defines the Network Event information.
Description
This structure defines the Network Event information.
Remarks
None.