1.3.5.6.53 BMNG_FUP_SetMatchRuleRequest Function
C
void BMNG_FUP_SetMatchRuleRequest(uint8_t cmd, uint8_t rules);
Summary
Requests to set the matching rules for a firmware upgrade process.
Description
This routine requests to set the matching rules for a firmware upgrade process.
Precondition
The firmware upgrade process must have been started before.
Parameters
| Param | Description |
|---|---|
| cmd | Command to acknowledge |
| rules | Match rules: 0000 0MV0 |
Returns
None.
Example
BMNG_FUP_SetMatchRuleRequest(FUP_SET_MACTH_RULE_REQUEST, 6);
Remarks
If M and/or V are set, only the nodes matching model and/or vendor will be upgraded.
The command is acknowledged with the FUP ACK callback.