1.3.5.6.39 BMNG_WHITELIST_ACK Enum
C
typedef enum {
BMNG_WHITELIST_ACK_OK = 0,
BMNG_WHITELIST_ACK_ERROR
} BMNG_WHITELIST_ACK;
Summary
Defines the acknowledgement codes for the Whitelist.
Description
This enumeration defines the acknowledgement codes to be used when handling the Whitelist.
Remarks
None.