1.3.5.6.17 BMNG_FUP_ACK_CB Function Pointer
C
typedef void (*BMNG_FUP_ACK_CB)(uint8_t cmd, BMNG_FUP_ACK ackCode, uint16_t extraInfo);
Summary
Callback function pointer for the Firmware Upgrade Protocol acknowledgement.
Description
This callback is used for the Firmware Upgrade Protocol acknowledgement.
- cmd: Command being acknowledged
-
ackCode - ACK returned code
-
extraInfo - Extra information
Remarks
None.